二维搜索
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
支持的文件格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MC12C953

Expand Table
1/5
IDNR
IDNR
Short Description
DESCSHORT
Long Description
DESCLONG
Product ID of the Manufacturer
MANUID
Delivery Time
DELTIME
Display
ARDTEEL_ANZEIGE
Type of switching function
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
2
3
4
5
6
7
8
9
10
11
12
13
14
15
MC120420
sensor magnetic, all-steel, M12x1 72long, Sn: 40mm, 10-30V DC, 1x PNP Anticoincidence, Connector M12 4pin, IP67, Stainless steel 1.4305, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120420
2
LED display
Exclusive-OR
Connector M12
MC120125
sensor magnetic, all-steel, M12x1 72long, Sn: 40mm, 10-30V DC, 1x PNP NO, Connector M12 4pin, IP67, Stainless steel 1.4305, LED, 2.8mT, teach-in
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120125
2
LED display
Normally open contact (NO)
Connector M12
MC080100
Sensor Magnetic, all-steel, M8x1 52long, Sn: 40mm, 8-30V diagnostic coverage, 1x PNP NO, cable tail 3-pin 2m PUR (polyurethane), IP67, stainl. steel, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC080100
21
LED display
Normally open contact (NO)
Cable
MS180125
Sensor Magnetic, M18x1 70long, Sn: 70mm, 10-30V DC, 1x PNP NO, 200mA, M12 cable connector, IP67, brass nickel-plated (n-pltd), -20-100°C
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MS180125
42
Normally open contact (NO)
Cable connector M12
MC120120
sensor magnetic, all-steel, M12x1 72long, Sn: 40mm, 8-30V DC, 1x PNP NO, Connector M12 4pin, IP67, Stainless steel 1.4305, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120120
2
LED display
Normally open contact (NO)
Connector M12
MC120155
sensor magnetic, all-steel, M12x1 69long, Sn: 40mm, 18-30V DC, -25-130°C, 1x PNP NO, Cable 3pin 2m Silicone, IP67, Stainless steel 1.4305, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120155
2
Normally open contact (NO)
Cable
MC120157
sensor magnetic, all-steel, M12x1 69long, Sn: 40mm, 18-30V DC, -25-130°C, 1x PNP NO, Cable 3pin 10m Silicone, IP67, Stainless steel 1.4305, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120157
2
Normally open contact (NO)
Cable
MC080180
sensor magnetic, all-steel, M8x1 59long, South pole, 10-30V DC, 1x PNP NO, Connector M8 3pin, IP67, Stainless steel 1.4305, LED, 10mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC080180
2
LED display
Normally open contact (NO)
Connector M8
MC080185
sensor magnetic, all-steel, M8x1 59long, North pole, 10-30V DC, 1x PNP NO, Connector M8 3pin, IP67, Stainless steel 1.4305, LED, 10mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC080185
2
LED display
Normally open contact (NO)
Connector M8
MC120159
sensor magnetic, all-steel, M12x1 69long, Sn: 40mm, 18-30V DC, -25-130°C, 1x PNP NO, Cable 3pin 25m Silicone, IP67, Stainless steel 1.4305, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120159
84
Normally open contact (NO)
Cable
MC080170
sensor magnetic, all-steel, M8x1 59long, Sn: 40mm, 8-30V DC, 1x PNP NO, Connector M8 3pin, IP67, Stainless steel 1.4305, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC080170
2
LED display
Normally open contact (NO)
Connector M8
MC12C953
sensor magnetic, all-steel, M12x1 70long, Sn: 40mm, 18-30V DC, -25-130°C, 1x PNP NO, Cable 5m Polytetrafluorethylene (PTFE), IP67, Stainless steel 1.4305, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC12C953
2
LED display
Normally open contact (NO)
Cable
MC050176
sensor magnetic, all-steel, M5x0.5 14long, Sn: 40mm, 8-30V DC, 1x PNP NO, Cable connector M8 3pin 0.3m PUR (Polyurethane), IP67, Stainless steel 1.4305, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC050176
2
LED display
Normally open contact (NO)
Cable connector M8
MC0501A6
sensor magnetic, all-steel, M5x0.5 14long, Sn: 40mm, 8-30V DC, 1x PNP NO, Cable 3pin 2m PUR (Polyurethane), IP67, Stainless steel 1.4305, LED, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC0501A6
2
LED display
Normally open contact (NO)
Cable
MC120158
sensor magnetic, all-steel, M12x1 69long, Sn: 40mm, 18-30V DC, -25-130°C, 1x PNP NO, Cable 3pin 15m Silicone, IP67, Stainless steel 1.4305, 2.8mT
Magnetic proximity switches are contact-free sensors. They detect magnetic objects and - or magnets, regardless of whether they move or not. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of nonferrous heavy metal, stainless steel, aluminum, plastic, wood or through excessive sailing, for instance. The achievable sensing range of the devices depends on the strength of the affecting magnetic field. Magnetic sensors are used for positioning (e.g. position checks on hoisting gear), speed checks (e.g. on conveyor belts or transmission cog wheels through the aluminum housings) or for position detection (e.g. of goods carriers).
MC120158
2
Normally open contact (NO)
Cable
显示压缩表示形式 (15 Produkt)
订购编码MC12C953
上次修改17.07.2025 14:57:34
单位

分类

CNS

CNSERPBASE Object Properties
Order NumberMC12C953
Add at least 2 products with